How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | AG: | 6.31 |
| H: | 0.53 in | I: | 5.02 in |
| AJ: | 7.25 | P: | 3.51 in |
| AK: | 8.5 | V: | 2.51 in |
| G: | 2.87 | AF: | 0.25 |
| T: | 1.25 | BD: | 9 |
| LQ1: | 6.31 in | BE1: | 0.5 in |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| D: | 4.19 | BF: | 0.53 |
| LL: | 2.95 in | AB: | 5.57 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | YF-2 | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output RPM: | 175 | Bore Code: | 20 |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Input HP @ 1750 RPM: | 7.03 | Ratio Range: | 10:1 |
| Center Distance (in): | 3.25 | Series Code: | OE |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

