How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | AJ: | 7.25 |
| BF: | 0.53 | AE2: | 0.57 |
| G: | 2.87 | AG: | 6.31 |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| I: | 5.02 in | LQ1: | 6.31 in |
| BD: | 9 | P: | 3.51 in |
| AB: | 5.57 | BE1: | 0.5 in |
| V: | 2.51 in | D: | 4.19 |
| H: | 0.53 in | AA: | 12.06 |
| AF: | 0.25 | AK: | 8.5 |
Technical Specifications
| Series Code: | OE | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 7.03 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 20 | Center Distance (in): | 3.25 |
| Model Code: | 32YF | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Output RPM: | 175 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

