How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | AB: | 5.57 |
| D: | 4.19 | AJ: | 7.25 |
| BE1: | 0.5 in | AA: | 12.06 |
| LQ1: | 6.31 in | AE2: | 0.57 |
| P: | 3.51 in | I: | 5.02 in |
| LL: | 2.95 in | AK: | 8.5 |
| BD: | 9 | AG: | 6.31 |
| H: | 0.53 in | BF: | 0.53 |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| AF: | 0.25 | V: | 2.51 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 1/4 X 3.00 | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 2 |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Bore Code: | 20 | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Model Code: | 32YF |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 7.03 |
| Series Code: | OE | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

