How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BF: | 0.53 |
| T: | 1.25 | P: | 3.51 in |
| LL: | 2.95 in | H: | 0.53 in |
| I: | 5.02 in | D: | 4.19 |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| AA: | 12.06 | AJ: | 7.25 |
| LQ1: | 6.31 in | G: | 2.87 |
| BD: | 9 | BE1: | 0.5 in |
| AK: | 8.5 | AE2: | 0.57 |
| AB: | 5.57 | AG: | 6.31 |
Technical Specifications
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 0.691 | Output Shaft Assembly Code: | 2 |
| Ratio: | 100:1 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Key: | 1/4 X 3.00 | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 20 | Output Diameter (in): | 1.25 in |
| Output RPM: | 17.5 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.125 | Ratio Range: | 100:1 to 250:1 |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Model Code: | 32YF | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

