How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | P: | 3.51 in |
| H: | 0.53 in | AA: | 12.06 |
| AB: | 5.57 | AF: | 0.25 |
| AE2: | 0.57 | BE1: | 0.5 in |
| AJ: | 7.25 | LL: | 2.95 in |
| V: | 2.51 in | G: | 2.87 |
| BF: | 0.53 | LQ1: | 6.31 in |
| D: | 4.19 | AK: | 8.5 |
| I: | 5.02 in | AG: | 6.31 |
| Center Distance (in): | 3.25 in | T: | 1.25 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 5.28 | Bore Code: | 20 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Series Code: | OE | Output RPM: | 117 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 3.00 | Assembly: | YF-2 |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

