How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| T: | 1.25 | H: | 0.53 in |
| AB: | 5.57 | LQ1: | 6.31 in |
| BE1: | 0.5 in | AK: | 8.5 |
| V: | 2.51 in | BD: | 9 |
| AG: | 6.31 | BF: | 0.53 |
| P: | 3.51 in | AE2: | 0.57 |
| D: | 4.19 | G: | 2.87 |
| AJ: | 7.25 | AF: | 0.25 |
| LL: | 2.95 in | AA: | 12.06 |
Technical Specifications
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Center Distance (in): | 3.25 | Series Code: | OE |
| Model Code: | 32YF | Output Shaft: | Hollow Bore |
| Output RPM: | 117 | Output Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 5.28 | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 3.00 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

