How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | BF: | 0.53 |
| LL: | 2.95 in | I: | 5.02 in |
| D: | 4.19 | P: | 3.51 in |
| AK: | 8.5 | AA: | 12.06 |
| BD: | 9 | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| LQ1: | 6.31 in | T: | 1.25 |
| H: | 0.53 in | AJ: | 7.25 |
| G: | 2.87 | V: | 2.51 in |
| AB: | 5.57 | BE1: | 0.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 5.28 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 1.25 in | Ratio: | 15:1 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Series Code: | OE | Ratio Range: | 15:1 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Model Code: | 32YF | Output RPM: | 117 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

