How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AJ: | 7.25 |
| Center Distance (in): | 3.25 in | LQ1: | 6.31 in |
| LL: | 2.95 in | AE2: | 0.57 |
| AG: | 6.31 | BF: | 0.53 |
| P: | 3.51 in | BD: | 9 |
| D: | 4.19 | AF: | 0.25 |
| BE1: | 0.5 in | V: | 2.51 in |
| H: | 0.53 in | AK: | 8.5 |
| AA: | 12.06 | AB: | 5.57 |
| T: | 1.25 | G: | 2.87 |
Technical Specifications
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Ratio Range: | 15:1 | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Bore Code: | 20 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Gear Type: | Worm |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | 32YF | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.28 | Output RPM: | 117 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

