How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | BD: | 9 |
| D: | 4.19 | AG: | 6.31 |
| AJ: | 7.25 | G: | 2.87 |
| AE2: | 0.57 | LL: | 2.95 in |
| T: | 1.25 | H: | 0.53 in |
| AB: | 5.57 | AF: | 0.25 |
| AK: | 8.5 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | I: | 5.02 in |
| BE1: | 0.5 in | BF: | 0.53 |
| AA: | 12.06 | LQ1: | 6.31 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 4.19 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Ratio Range: | 20:1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | Model Code: | 32YF |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

