How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| AG: | 6.31 | BD: | 9 |
| BF: | 0.53 | AK: | 8.5 |
| T: | 1.25 | D: | 4.19 |
| AJ: | 7.25 | V: | 2.51 in |
| AE2: | 0.57 | AA: | 12.06 |
| H: | 0.53 in | P: | 3.51 in |
| LL: | 2.95 in | BE1: | 0.5 in |
| G: | 2.87 | LQ1: | 6.31 in |
| AF: | 0.25 | AB: | 5.57 |
Technical Specifications
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 3.25 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 3.47 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 1.25 in |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Output RPM: | 70 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 32YF |
| Input RPM: | 1,750 | Bore Code: | 20 |
| Motor Frame Size: | 180TC | Ratio Range: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

