How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | H: | 0.53 in |
| P: | 3.51 in | G: | 2.87 |
| LL: | 2.95 in | AF: | 0.25 |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| BD: | 9 | T: | 1.25 |
| LQ1: | 6.31 in | V: | 2.51 in |
| AE2: | 0.57 | AJ: | 7.25 |
| BE1: | 0.5 in | AA: | 12.06 |
| AG: | 6.31 | I: | 5.02 in |
| BF: | 0.53 | AK: | 8.5 |
Technical Specifications
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.35 | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Key: | 1/4 X 3.00 | Series Code: | OE |
| Motor Frame Size: | 180TC | Model Code: | 32YF |
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Output RPM: | 43.8 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio: | 40:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

