How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AF: | 0.25 |
| V: | 2.51 in | LL: | 2.95 in |
| BE1: | 0.5 in | LQ1: | 6.31 in |
| P: | 3.51 in | T: | 1.25 |
| BD: | 9 | BF: | 0.53 |
| AK: | 8.5 | D: | 4.19 |
| AB: | 5.57 | AA: | 12.06 |
| I: | 5.02 in | G: | 2.87 |
| H: | 0.53 in | AE2: | 0.57 |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
Technical Specifications
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Output RPM: | 43.8 | Output Key: | 1/4 X 3.00 |
| Model Code: | 32YF | Input Keyway (C Face): | 1/4 X 1/8 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Bore Code: | 20 | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.35 | No. of Gear Reductions: | Single |
| Series Code: | OE | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

