How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | AF: | 0.25 |
| AK: | 8.5 | AE2: | 0.57 |
| I: | 5.02 in | AJ: | 7.25 |
| T: | 1.25 | H: | 0.53 in |
| BD: | 9 | V: | 2.51 in |
| AB: | 5.57 | AG: | 6.31 |
| P: | 3.51 in | LL: | 2.95 in |
| D: | 4.19 | BF: | 0.53 |
| LQ1: | 6.31 in | AA: | 12.06 |
| BE1: | 0.5 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Ratio: | 5:1 |
| Model Code: | 32YF | Output Key: | 1/4 X 3.00 |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 9.14 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Bore Code: | 20 | Output RPM: | 339 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

