How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AA: | 12.06 |
| G: | 2.87 | BF: | 0.53 |
| AF: | 0.25 | LQ1: | 6.31 in |
| H: | 0.53 in | P: | 3.51 in |
| BD: | 9 | Center Distance (in): | 3.25 in |
| LL: | 2.95 in | AB: | 5.57 |
| I: | 5.02 in | BE1: | 0.5 in |
| AJ: | 7.25 | V: | 2.51 in |
| T: | 1.25 | D: | 4.19 |
| AG: | 6.31 | AE2: | 0.57 |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 50:1 |
| Gear Type: | Worm | Bore Code: | 20 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Model Code: | 32YF |
| Output Key: | 1/4 X 3.00 | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.25 in | Output RPM: | 35 |
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.91 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

