How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE1: | 0.5 in |
| V: | 2.51 in | BD: | 9 |
| AK: | 8.5 | G: | 2.87 |
| AJ: | 7.25 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | AF: | 0.25 |
| D: | 4.19 | BF: | 0.53 |
| AB: | 5.57 | T: | 1.25 |
| AA: | 12.06 | LQ1: | 6.31 in |
| AE2: | 0.57 | AG: | 6.31 |
| LL: | 2.95 in | P: | 3.51 in |
Technical Specifications
| Ratio Range: | 50:1 | Output Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Bore Code: | 20 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.91 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Model Code: | 32YF |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Output RPM: | 35 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Ratio: | 50:1 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Product Type: | Right Angle | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

