How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | T: | 1.25 |
| AF: | 0.25 | H: | 0.53 in |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| BF: | 0.53 | AK: | 8.5 |
| AG: | 6.31 | AJ: | 7.25 |
| AA: | 12.06 | G: | 2.87 |
| P: | 3.51 in | D: | 4.19 |
| LL: | 2.95 in | V: | 2.51 in |
| I: | 5.02 in | LQ1: | 6.31 in |
| BD: | 9 | BE1: | 0.5 in |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 3.25 | Output Key: | 1/4 X 3.00 |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Model Code: | 32YF |
| Ratio: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 1.91 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

