How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | BE1: | 0.5 in |
| AG: | 6.31 | AE2: | 0.57 |
| LL: | 2.95 in | I: | 5.02 in |
| LQ1: | 6.31 in | H: | 0.53 in |
| AB: | 5.57 | BD: | 9 |
| BF: | 0.53 | T: | 1.25 |
| AK: | 8.5 | D: | 4.19 |
| AJ: | 7.25 | G: | 2.87 |
| AA: | 12.06 | P: | 3.51 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Model Code: | 32YF | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Ratio: | 7.5:1 | Input Bore (C Face): | 1.125 |
| Output Key: | 1/4 X 3.00 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Assembly: | YF-2 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 7.84 | Reducer: | Worm - Right Angle |
| Output RPM: | 233 | Output Shaft Direction: | 2 |
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| Output Diameter (in): | 1.25 in | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

