How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | T: | 1.25 |
| V: | 2.51 in | LQ1: | 6.31 in |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| AK: | 8.5 | AA: | 12.06 |
| P: | 3.51 in | AJ: | 7.25 |
| H: | 0.53 in | D: | 4.19 |
| BE1: | 0.5 in | G: | 2.87 |
| AG: | 6.31 | AF: | 0.25 |
| AE2: | 0.57 | AB: | 5.57 |
| I: | 5.02 in | BD: | 9 |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Model Code: | 32YF | Ratio: | 7.5:1 |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 3.25 |
| Bore Code: | 20 | Input HP @ 1750 RPM: | 7.84 |
| Output RPM: | 233 | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Ratio Range: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

