How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AB: | 5.57 |
| AF: | 0.25 | P: | 3.51 in |
| BD: | 9 | D: | 4.19 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| AK: | 8.5 | I: | 5.02 in |
| G: | 2.87 | LL: | 2.95 in |
| T: | 1.25 | BF: | 0.53 |
| AG: | 6.31 | AJ: | 7.25 |
| BE1: | 0.5 in | AE2: | 0.57 |
| AA: | 12.06 | LQ1: | 6.31 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 80:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 20 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Input HP @ 1750 RPM: | 1.03 |
| Gear Type: | Worm | Series Code: | OE |
| Service Factor: | 1 | Model Code: | 32YF |
| No. of Gear Reductions: | Single | Ratio Range: | 80:1 |
| Assembly: | YF-2 | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Output RPM: | 21.9 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

