How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | I: | 5.02 in |
| AG: | 6.31 | D: | 4.19 |
| AK: | 8.5 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | H: | 0.53 in |
| P: | 3.51 in | AB: | 5.57 |
| AA: | 12.06 | BD: | 9 |
| AE2: | 0.57 | LQ1: | 6.31 in |
| AF: | 0.25 | AJ: | 7.25 |
| T: | 1.25 | G: | 2.87 |
| LL: | 2.95 in | BF: | 0.53 |
Technical Specifications
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Output Key: | 1/4 X 3.00 | Bore Code: | 20 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Model Code: | 32YF | Motor Frame Size: | 180TC |
| Ratio: | 80:1 | Service Factor: | 1 |
| Output Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.03 | Ratio Range: | 80:1 |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Input Keyway (C Face): | 1/4 X 1/8 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output RPM: | 21.9 |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

