How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AB: | 5.57 |
| I: | 5.02 in | P: | 3.51 in |
| V: | 2.51 in | AG: | 6.31 |
| T: | 1.25 | G: | 2.87 |
| AF: | 0.25 | LL: | 2.95 in |
| BF: | 0.53 | LQ1: | 6.75 in |
| BD: | 9 | AE2: | 0.57 |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| AK: | 8.5 | AJ: | 7.25 |
| BE1: | 0.5 in | AA: | 12.06 |
Technical Specifications
| Series Code: | OE | Output RPM: | 175 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Bore Code: | 20 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 3.00 | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 7.03 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| Ratio Range: | 10:1 | Assembly: | YF-2 |
| Motor Frame Size: | 210TC | Model Code: | 32YF |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

