How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | T: | 1.25 |
| AJ: | 7.25 | BF: | 0.53 |
| AB: | 5.57 | AK: | 8.5 |
| LQ1: | 6.75 in | AE2: | 0.57 |
| G: | 2.87 | BD: | 9 |
| Center Distance (in): | 3.25 in | D: | 4.19 |
| BE1: | 0.5 in | LL: | 2.95 in |
| AG: | 6.31 | AF: | 0.25 |
| H: | 0.53 in | AA: | 12.06 |
| I: | 5.02 in | P: | 3.51 in |
Technical Specifications
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 7.03 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Bore Code: | 20 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Center Distance (in): | 3.25 |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Output RPM: | 175 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Model Code: | 32YF |
| Series Code: | OE | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

