How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | LL: | 2.95 in |
| AB: | 5.57 | G: | 2.87 |
| BD: | 9 | V: | 2.51 in |
| AA: | 12.06 | T: | 1.25 |
| H: | 0.53 in | D: | 4.19 |
| AE2: | 0.57 | I: | 5.02 in |
| AG: | 6.31 | AJ: | 7.25 |
| AK: | 8.5 | BE1: | 0.5 in |
| LQ1: | 6.75 in | Center Distance (in): | 3.25 in |
| P: | 3.51 in | AF: | 0.25 |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 7.03 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Model Code: | 32YF | Output Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Ratio: | 10:1 |
| Output RPM: | 175 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

