How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AA: | 12.06 |
| LQ1: | 6.75 in | Center Distance (in): | 3.25 in |
| AG: | 6.31 | V: | 2.51 in |
| AK: | 8.5 | I: | 5.02 in |
| H: | 0.53 in | LL: | 2.95 in |
| P: | 3.51 in | AB: | 5.57 |
| AJ: | 7.25 | AE2: | 0.57 |
| BE1: | 0.5 in | BD: | 9 |
| D: | 4.19 | G: | 2.87 |
| AF: | 0.25 | T: | 1.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.691 | Product Type: | Right Angle |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Assembly: | YF-2 | Motor Frame Size: | 210TC |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.25 in |
| Bore Code: | 20 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Model Code: | 32YF |
| Input Bore (C Face): | 1.375 | Output RPM: | 17.5 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output Key: | 1/4 X 3.00 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio: | 100:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

