How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | AF: | 0.25 |
| P: | 3.51 in | AB: | 5.57 |
| V: | 2.51 in | T: | 1.25 |
| LL: | 2.95 in | AJ: | 7.25 |
| G: | 2.87 | AK: | 8.5 |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| LQ1: | 6.75 in | BE1: | 0.5 in |
| AE2: | 0.57 | AG: | 6.31 |
| I: | 5.02 in | D: | 4.19 |
| BD: | 9 | BF: | 0.53 |
Technical Specifications
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Ratio Range: | 100:1 to 250:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 3.25 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.691 |
| Model Code: | 32YF | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Ratio: | 100:1 |
| Output RPM: | 17.5 | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

