How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AK: | 8.5 |
| H: | 0.53 in | Center Distance (in): | 3.25 in |
| AA: | 12.06 | D: | 4.19 |
| AJ: | 7.25 | BD: | 9 |
| AB: | 5.57 | LQ1: | 6.75 in |
| BF: | 0.53 | LL: | 2.95 in |
| I: | 5.02 in | AF: | 0.25 |
| BE1: | 0.5 in | T: | 1.25 |
| AE2: | 0.57 | G: | 2.87 |
| AG: | 6.31 | V: | 2.51 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.691 | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Ratio: | 100:1 | Center Distance (in): | 3.25 |
| Bore Code: | 20 | Series Code: | OE |
| Model Code: | 32YF | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Output Diameter (in): | 1.25 in |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Key: | 1/4 X 3.00 | Output RPM: | 17.5 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

