How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | BF: | 0.53 |
| AK: | 8.5 | Center Distance (in): | 3.25 in |
| AA: | 12.06 | I: | 5.02 in |
| AF: | 0.25 | AJ: | 7.25 |
| G: | 2.87 | AG: | 6.31 |
| D: | 4.19 | T: | 1.25 |
| AB: | 5.57 | LQ1: | 6.75 in |
| BE1: | 0.5 in | AE2: | 0.57 |
| LL: | 2.95 in | V: | 2.51 in |
| BD: | 9 | H: | 0.53 in |
Technical Specifications
| Output RPM: | 117 | Input Keyway (C Face): | 5/16 X 5/32 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Bore Code: | 20 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Assembly: | YF-2 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 15:1 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Model Code: | 32YF | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 5.28 |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

