How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.75 in | H: | 0.53 in |
| AF: | 0.25 | BD: | 9 |
| BE1: | 0.5 in | AB: | 5.57 |
| BF: | 0.53 | I: | 5.02 in |
| D: | 4.19 | P: | 3.51 in |
| AJ: | 7.25 | AK: | 8.5 |
| AA: | 12.06 | G: | 2.87 |
| T: | 1.25 | V: | 2.51 in |
| AG: | 6.31 | LL: | 2.95 in |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio Range: | 20:1 |
| Output Key: | 1/4 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output RPM: | 87.5 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Model Code: | 32YF | Input HP @ 1750 RPM: | 4.19 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Ratio: | 20:1 | Output Diameter (in): | 1.25 in |
| Gear Type: | Worm | Assembly: | YF-2 |
| Series Code: | OE | Service Factor: | 1 |
| Bore Code: | 20 | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

