How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | AE2: | 0.57 |
| AA: | 12.06 | AJ: | 7.25 |
| T: | 1.25 | I: | 5.02 in |
| H: | 0.53 in | G: | 2.87 |
| AK: | 8.5 | Center Distance (in): | 3.25 in |
| BF: | 0.53 | BE1: | 0.5 in |
| V: | 2.51 in | AB: | 5.57 |
| D: | 4.19 | P: | 3.51 in |
| AG: | 6.31 | AF: | 0.25 |
| BD: | 9 | LQ1: | 6.75 in |
Technical Specifications
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Output Diameter (in): | 1.25 in | Input Style: | C-Face Quill |
| Series Code: | OE | Output RPM: | 87.5 |
| Ratio Range: | 20:1 | Motor Frame Size: | 210TC |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Model Code: | 32YF | Input HP @ 1750 RPM: | 4.19 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Key: | 1/4 X 3.00 | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

