How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | BF: | 0.53 |
| AJ: | 7.25 | BE1: | 0.5 in |
| BD: | 9 | H: | 0.53 in |
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| G: | 2.87 | D: | 4.19 |
| I: | 5.02 in | AE2: | 0.57 |
| LL: | 2.95 in | AB: | 5.57 |
| AF: | 0.25 | LQ1: | 6.75 in |
| T: | 1.25 | AA: | 12.06 |
| V: | 2.51 in | AK: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 3.25 | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Output RPM: | 70 | Input RPM: | 1,750 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Bore Code: | 20 |
| Output Diameter (in): | 1.25 in | Model Code: | 32YF |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.47 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

