How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BE1: | 0.5 in |
| D: | 4.19 | T: | 1.25 |
| P: | 3.51 in | G: | 2.87 |
| BD: | 9 | AE2: | 0.57 |
| AJ: | 7.25 | LL: | 2.95 in |
| BF: | 0.53 | AA: | 12.06 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| AK: | 8.5 | H: | 0.53 in |
| LQ1: | 6.75 in | AG: | 6.31 |
| AB: | 5.57 | AF: | 0.25 |
Technical Specifications
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Bore Code: | 20 | Ratio Range: | 25:1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 3.47 |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 2 |
| Output RPM: | 70 | Output Key: | 1/4 X 3.00 |
| Model Code: | 32YF | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 X 5/32 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Output Diameter (in): | 1.25 in | Assembly: | YF-2 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

