How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | I: | 5.02 in |
| V: | 2.51 in | BF: | 0.53 |
| H: | 0.53 in | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| AK: | 8.5 | BE1: | 0.5 in |
| BD: | 9 | G: | 2.87 |
| D: | 4.19 | AF: | 0.25 |
| AG: | 6.31 | P: | 3.51 in |
| LQ1: | 6.75 in | T: | 1.25 |
| AB: | 5.57 | AA: | 12.06 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 3 |
| Model Code: | 32YF | Output RPM: | 58.3 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Ratio: | 30:1 | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Series Code: | OE | Ratio Range: | 30:1 |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Bore Code: | 20 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

