How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | Center Distance (in): | 3.25 in |
| AB: | 5.57 | H: | 0.53 in |
| P: | 3.51 in | AJ: | 7.25 |
| BE1: | 0.5 in | BD: | 9 |
| V: | 2.51 in | LQ1: | 6.75 in |
| AA: | 12.06 | LL: | 2.95 in |
| I: | 5.02 in | AG: | 6.31 |
| AF: | 0.25 | G: | 2.87 |
| BF: | 0.53 | D: | 4.19 |
| T: | 1.25 | AE2: | 0.57 |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output RPM: | 43.8 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.35 |
| Output Shaft Assembly Code: | 2 | Model Code: | 32YF |
| Input Bore (C Face): | 1.375 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Ratio Range: | 40:1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Bore Code: | 20 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Assembly: | YF-2 |
| Ratio: | 40:1 | Center Distance (in): | 3.25 |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

