How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AE2: | 0.57 |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| G: | 2.87 | LQ1: | 6.75 in |
| D: | 4.19 | AG: | 6.31 |
| AJ: | 7.25 | AK: | 8.5 |
| T: | 1.25 | P: | 3.51 in |
| H: | 0.53 in | V: | 2.51 in |
| AB: | 5.57 | I: | 5.02 in |
| LL: | 2.95 in | BE1: | 0.5 in |
| BF: | 0.53 | AA: | 12.06 |
Technical Specifications
| Series Code: | OE | Gear Type: | Worm |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Assembly: | YF-2 | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.25 in | Bore Code: | 20 |
| Motor Frame Size: | 210TC | Model Code: | 32YF |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.35 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

