How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | H: | 0.53 in |
| Center Distance (in): | 3.25 in | T: | 1.25 |
| AF: | 0.25 | BE1: | 0.5 in |
| AK: | 8.5 | BF: | 0.53 |
| BD: | 9 | AB: | 5.57 |
| D: | 4.19 | V: | 2.51 in |
| AE2: | 0.57 | AG: | 6.31 |
| AA: | 12.06 | P: | 3.51 in |
| G: | 2.87 | AJ: | 7.25 |
| LL: | 2.95 in | LQ1: | 6.75 in |
Technical Specifications
| Input Bore (C Face): | 1.375 | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Output RPM: | 43.8 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 X 5/32 | Model Code: | 32YF |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.35 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Series Code: | OE | Ratio Range: | 40:1 |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

