How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AE2: | 0.57 |
| AA: | 12.06 | AB: | 5.57 |
| AJ: | 7.25 | BF: | 0.53 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
| AF: | 0.25 | BD: | 9 |
| AK: | 8.5 | H: | 0.53 in |
| P: | 3.51 in | BE1: | 0.5 in |
| G: | 2.87 | D: | 4.19 |
| I: | 5.02 in | T: | 1.25 |
| LQ1: | 6.75 in | V: | 2.51 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output RPM: | 339 |
| Ratio: | 5:1 | Gear Type: | Worm |
| Assembly: | YF-2 | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 9.14 | Output Diameter (in): | 1.25 in |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 20 | Motor Frame Size: | 210TC |
| Output Key: | 1/4 X 3.00 | Series Code: | OE |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Housing Material: | Cast Iron | Model Code: | 32YF |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

