How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | I: | 5.02 in |
| AG: | 6.31 | D: | 4.19 |
| T: | 1.25 | AJ: | 7.25 |
| BE1: | 0.5 in | LQ1: | 6.75 in |
| AB: | 5.57 | H: | 0.53 in |
| AA: | 12.06 | G: | 2.87 |
| AE2: | 0.57 | V: | 2.51 in |
| LL: | 2.95 in | P: | 3.51 in |
| BF: | 0.53 | AF: | 0.25 |
| BD: | 9 | Center Distance (in): | 3.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Bore Code: | 20 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 9.14 | Model Code: | 32YF |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 X 5/32 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Diameter (in): | 1.25 in | Center Distance (in): | 3.25 |
| Output RPM: | 339 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Assembly: | YF-2 | Ratio: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

