How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | I: | 5.02 in |
| AA: | 12.06 | AG: | 6.31 |
| P: | 3.51 in | AE2: | 0.57 |
| H: | 0.53 in | BF: | 0.53 |
| AJ: | 7.25 | AK: | 8.5 |
| T: | 1.25 | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | LQ1: | 6.75 in |
| AF: | 0.25 | G: | 2.87 |
| BD: | 9 | V: | 2.51 in |
| LL: | 2.95 in | AB: | 5.57 |
Technical Specifications
| Service Factor: | 1 | Ratio: | 50:1 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | YF-2 |
| Output RPM: | 35 | Center Distance (in): | 3.25 |
| Motor Frame Size: | 210TC | Output Key: | 1/4 X 3.00 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.91 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 20 | Ratio Range: | 50:1 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Model Code: | 32YF | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

