How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | AE2: | 0.57 |
| V: | 2.51 in | AG: | 6.31 |
| BD: | 9 | Center Distance (in): | 3.25 in |
| T: | 1.25 | AF: | 0.25 |
| BE1: | 0.5 in | LL: | 2.95 in |
| LQ1: | 6.75 in | H: | 0.53 in |
| G: | 2.87 | AJ: | 7.25 |
| BF: | 0.53 | AK: | 8.5 |
| P: | 3.51 in | AA: | 12.06 |
| D: | 4.19 | I: | 5.02 in |
Technical Specifications
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 5/16 X 5/32 |
| Model Code: | 32YF | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Bore Code: | 20 |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Series Code: | OE | Output RPM: | 35 |
| Output Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 1.91 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

