How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| BF: | 0.53 | BE1: | 0.5 in |
| G: | 2.87 | AA: | 12.06 |
| AJ: | 7.25 | I: | 5.02 in |
| AE2: | 0.57 | H: | 0.53 in |
| D: | 4.19 | AB: | 5.57 |
| LL: | 2.95 in | T: | 1.25 |
| LQ1: | 6.75 in | BD: | 9 |
| AF: | 0.25 | V: | 2.51 in |
| AK: | 8.5 | AG: | 6.31 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Model Code: | 32YF |
| Series Code: | OE | Output Diameter (in): | 1.25 in |
| Output RPM: | 29.2 | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio Range: | 60:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.57 | Motor Frame Size: | 210TC |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

