How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.75 in | AE2: | 0.57 |
| AF: | 0.25 | LL: | 2.95 in |
| AJ: | 7.25 | T: | 1.25 |
| V: | 2.51 in | BE1: | 0.5 in |
| AK: | 8.5 | AA: | 12.06 |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| H: | 0.53 in | AB: | 5.57 |
| BD: | 9 | BF: | 0.53 |
| G: | 2.87 | AG: | 6.31 |
| I: | 5.02 in | D: | 4.19 |
Technical Specifications
| Service Factor: | 1 | Output Key: | 1/4 X 3.00 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Series Code: | OE | Gear Type: | Worm |
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Output Shaft Direction: | 2 | Model Code: | 32YF |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | YF-2 |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 7.84 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.25 in | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

