How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AE2: | 0.57 |
| AJ: | 7.25 | AA: | 12.06 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| D: | 4.19 | AK: | 8.5 |
| G: | 2.87 | H: | 0.53 in |
| AG: | 6.31 | I: | 5.02 in |
| AB: | 5.57 | AF: | 0.25 |
| LQ1: | 6.75 in | BF: | 0.53 |
| LL: | 2.95 in | T: | 1.25 |
| P: | 3.51 in | BE1: | 0.5 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 20 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Model Code: | 32YF | Output Diameter (in): | 1.25 in |
| Input Bore (C Face): | 1.375 | Ratio Range: | 7.5:1 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output RPM: | 233 |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 7.84 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

