How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | H: | 0.53 in |
| I: | 5.02 in | LL: | 2.95 in |
| D: | 4.19 | T: | 1.25 |
| G: | 2.87 | BE1: | 0.5 in |
| AF: | 0.25 | LQ1: | 6.75 in |
| AE2: | 0.57 | AG: | 6.31 |
| BD: | 9 | AJ: | 7.25 |
| AK: | 8.5 | V: | 2.51 in |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| BF: | 0.53 | P: | 3.51 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Output RPM: | 21.9 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Bore Code: | 20 | Input Bore (C Face): | 1.375 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.25 in | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Type: | Right Angle |
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 1.03 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Key: | 1/4 X 3.00 | Model Code: | 32YF |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

