How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | LQ: | 5.88 in |
| G: | 2.87 | AB: | 5.57 |
| AF: | 0.25 | H: | 0.53 in |
| LL: | 2.95 in | BD: | 5.88 |
| AJ: | 5.88 | P: | 3.51 in |
| AK: | 4.5 | AA: | 12.06 |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| I: | 5.02 in | BF: | 0.41 |
| V: | 2.51 in | AE2: | 0.57 |
| AG: | 6.31 | T: | 1.25 |
Technical Specifications
| Series Code: | OE | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Model Code: | 32YF | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 7.03 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Ratio: | 10:1 | Output RPM: | 175 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 20 | Gear Type: | Worm |
| Output Key: | 1/4 X 3.00 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

