How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | H: | 0.53 in |
| AJ: | 5.88 | T: | 1.25 |
| LQ: | 5.88 in | AK: | 4.5 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| BF: | 0.41 | I: | 5.02 in |
| AE2: | 0.57 | AF: | 0.25 |
| LL: | 2.95 in | BE: | 0.38 in |
| AB: | 5.57 | G: | 2.87 |
| P: | 3.51 in | AG: | 6.31 |
| D: | 4.19 | AA: | 12.06 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio: | 100:1 | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 0.691 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Model Code: | 32YF |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Series Code: | OE | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Bore Code: | 20 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.25 in | Output RPM: | 17.5 |
| Ratio Range: | 100:1 to 250:1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

