How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | AG: | 6.31 |
| AJ: | 5.88 | AK: | 4.5 |
| AF: | 0.25 | T: | 1.25 |
| LL: | 2.95 in | D: | 4.19 |
| AA: | 12.06 | BF: | 0.41 |
| H: | 0.53 in | V: | 2.51 in |
| AE2: | 0.57 | BE: | 0.38 in |
| LQ: | 5.88 in | Center Distance (in): | 3.25 in |
| AB: | 5.57 | P: | 3.51 in |
| I: | 5.02 in | BD: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Model Code: | 32YF |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 100:1 to 250:1 |
| Bore Code: | 20 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.691 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Assembly: | YF-2 | Input Bore (C Face): | 0.625 |
| Output RPM: | 17.5 | Series Code: | OE |
| Center Distance (in): | 3.25 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

