How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | H: | 0.53 in |
| BD: | 5.88 | LQ: | 5.88 in |
| G: | 2.87 | I: | 5.02 in |
| AJ: | 5.88 | P: | 3.51 in |
| AA: | 12.06 | AB: | 5.57 |
| D: | 4.19 | AK: | 4.5 |
| LL: | 2.95 in | BE: | 0.38 in |
| BF: | 0.41 | Center Distance (in): | 3.25 in |
| AG: | 6.31 | V: | 2.51 in |
| AF: | 0.25 | AE2: | 0.57 |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Series Code: | OE | Output RPM: | 117 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 5.28 |
| Output Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Center Distance (in): | 3.25 |
| Model Code: | 32YF | Output Key: | 1/4 X 3.00 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Output Shaft Direction: | 2 | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

