How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AA: | 12.06 |
| D: | 4.19 | BF: | 0.41 |
| LL: | 2.95 in | G: | 2.87 |
| BE: | 0.38 in | P: | 3.51 in |
| AF: | 0.25 | AB: | 5.57 |
| I: | 5.02 in | T: | 1.25 |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| AG: | 6.31 | BD: | 5.88 |
| AE2: | 0.57 | AJ: | 5.88 |
| LQ: | 5.88 in | H: | 0.53 in |
Technical Specifications
| Series Code: | OE | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output RPM: | 117 |
| Model Code: | 32YF | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 5.28 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Ratio Range: | 15:1 |
| Bore Code: | 20 | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

