How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | V: | 2.51 in |
| AB: | 5.57 | D: | 4.19 |
| AK: | 4.5 | LQ: | 5.88 in |
| BD: | 5.88 | BE: | 0.38 in |
| P: | 3.51 in | AA: | 12.06 |
| AF: | 0.25 | I: | 5.02 in |
| T: | 1.25 | H: | 0.53 in |
| Center Distance (in): | 3.25 in | AJ: | 5.88 |
| LL: | 2.95 in | AE2: | 0.57 |
| G: | 2.87 | AG: | 6.31 |
Technical Specifications
| Output RPM: | 87.5 | Assembly: | YF-2 |
| Center Distance (in): | 3.25 | Ratio Range: | 20:1 |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 32YF |
| Series Code: | OE | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.19 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 3.00 |
| Bore Code: | 20 | Gear Type: | Worm |
| Ratio: | 20:1 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

