How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | AA: | 12.06 |
| LQ: | 5.88 in | AF: | 0.25 |
| V: | 2.51 in | H: | 0.53 in |
| LL: | 2.95 in | I: | 5.02 in |
| Center Distance (in): | 3.25 in | BF: | 0.41 |
| AG: | 6.31 | D: | 4.19 |
| AK: | 4.5 | AJ: | 5.88 |
| P: | 3.51 in | AE2: | 0.57 |
| BD: | 5.88 | BE: | 0.38 in |
| T: | 1.25 | G: | 2.87 |
Technical Specifications
| Series Code: | OE | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Output RPM: | 87.5 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 4.19 |
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 32YF | Ratio: | 20:1 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

